HVAC Equipment
  • JohnsonControls
  • YORK
  • HITACHI
  • Luxaire
  • Champion
  • Quantech
  • Coleman
  • Ruskin
  • Source1 HVACSupply
  • Envirotec
  • Koch Filter
  • Titus
  • TempMaster
  • AirMate
  • AMPCO
  • Penn Barry
  • TRION
  • Triatek
  • Krueger
Security
  • Tyco American Dynamics
  • Tyco Bentel
  • Tyco CEM Systems
  • Tyco DSC
  • Tyco Exacq
  • Tyco Illustra
  • Tyco Kantech
  • Tyco Software House
  • ADT
Digital Solutions
  • JohnsonControls
Industrial Refrigeration
  • YORK
  • Frick
  • Sabroe
Fire Suppression
  • Tyco
  • ANSUL
  • Chemguard
  • SKUM
  • Rapid Response
  • Sabo Foam
  • Hygood
  • Grinnell
  • SprinkCAD
  • Pyro-chem
  • WILLIAMS
  • AquaMist
Retail Solutions
  • Sensormatic
  • ShopperTrak
  • TrueVUE
Residential and Smart Home
  • JohnsonControls
  • LUX
Building Automation & Controls
  • JohnsonControls
  • Metasys
  • PENN
  • Facility Explorer
  • Verasys
  • BCPRO
Fire Detection
  • Autocall
  • FireClass
  • Simplex
  • Vigilant
  • Zettler
  • DBE
Distributed Energy Storage
  • JohnsonControls

Global Directory

HVAC Equipment
  • JohnsonControls
  • YORK
  • HITACHI
  • Luxaire
  • Champion
  • Quantech
  • Coleman
  • Ruskin
  • Source1 HVACSupply
  • Envirotec
  • Koch Filter
  • Titus
  • TempMaster
  • AirMate
  • AMPCO
  • Penn Barry
  • TRION
  • Triatek
  • Krueger
Security
  • Tyco American Dynamics
  • Tyco Bentel
  • Tyco CEM Systems
  • Tyco DSC
  • Tyco Exacq
  • Tyco Illustra
  • Tyco Kantech
  • Tyco Software House
  • ADT
Digital Solutions
  • JohnsonControls
Industrial Refrigeration
  • YORK
  • Frick
  • Sabroe
Fire Suppression
  • Tyco
  • ANSUL
  • Chemguard
  • SKUM
  • Rapid Response
  • Sabo Foam
  • Hygood
  • Grinnell
  • SprinkCAD
  • Pyro-chem
  • WILLIAMS
  • AquaMist
Retail Solutions
  • Sensormatic
  • ShopperTrak
  • TrueVUE
Residential and Smart Home
  • JohnsonControls
  • LUX
Building Automation & Controls
  • JohnsonControls
  • Metasys
  • PENN
  • Facility Explorer
  • Verasys
  • BCPRO
Fire Detection
  • Autocall
  • FireClass
  • Simplex
  • Vigilant
  • Zettler
  • DBE
Distributed Energy Storage
  • JohnsonControls

Global Directory

KNX Room Automation Products

Guest Room Management

Access Control

  • Two output relays
  • Four customizable, LED state display icons
  • Reads cards or keys at a maximum distance of 30 mm from the front side
  • Two dry-contact, binary inputs
  • Programmable time setting disables services in empty rooms to help save energy
  • LED indicator on device directs card inserts
  • Single USB interface and on or off supply
  • Driver provides quick installation and setup
  • Complies with ISO 7810 standards
  • Serigraphy possible on both sides, on request
  • Dual technology version, RFID, and magnetic stripe on request

Bedside Panel

  • 2-stage room temperature controller with integrated PI to control heating and cooling
  • Embedded temperature sensor and rear 2-poles connector, configurable for digital or analog inputs
  • NTC direct temperature sensor compatibility. Requires additional NTC probe, not included (GRTE-SEN or GRTESEN-2)
  • LED visual feedback
  • Compliant with British, German, and Italian mains on or off standards
  • KNX communication interface
  • Custom device version includes customizable icon and function matching

Door Panel Electronic and Covers

  • 2-stage room temperature controller with integrated PI to control heating and cooling
  • Embedded temperature sensor and rear 2-poles connector, configurable for digital or analog inputs
  • NTC direct temperature sensor compatibility. Requires additional NTC probe (GRTE-SEN or GRTE-SEN2, not included)
  • LED visual feedback
  • Compliant with British, German, and Italian mains on or off standards
  • KNX communication interface

Access Control Software

  • Supervise a number of rooms and common areas according to the installed license
  • Control client workstation according to the installed license
  • Unlimited profiling privileges
  • Use KNX functions for timing events
  • Generate KNX groups of objects
  • Automatically import objects available from ETS KNX
  • Automatically back up data
  • Use filters to search event logs available
  • Export data into CSV, XLS, or DOC formats
  • Connect to the bus using Falcon library
  • Property Management Software (PMS) connection

IO Interfaces - Modules

DALI-KNX Gateway

  • Control of up to 64 DALI devices
  • Master control of all connected DALI components
  • Automatic ECG replacement
  • Individual or group addressing
  • Emergency light management
  • Effect control for dynamic lighting and color effects
  • Manual operation of the DALI groups
  • Disabling functions for each DALI group
  • Operating hours counter
  • DALI: 16 VDC

Fan Coil Controller

  • Three 0-10 V outputs and 3x16 A relays
  • If relays are not used for speeds, they can activate lights or other loads
  • Five digital inputs for dry contacts
  • Manages a 2/4 pipes fan coil with an internal 2-stage PI algorithm

Universal Module 04-08-12 Out Plus

  • Rail-mounted devices to interface commands
  • Four or eight binary inputs with clean contacts
  • Conventional switching devices compatible
  • Manual buttons for local relays switching and LEDs for operation indication

Universal Module 16 Out Plus

  • Up to 16 independent load or light controls
  • Up to 16 independent PWM electric valve controls, solenoid actuators
  • Up to eight independent shutter or venetian controls
  • Up to eight solenoid valves with 3-point control or ventilating grille
  • Up to four independent 2-pipe fan coil actuators
  • Up to two independent 4-pipe fan coil actuators

IO Interfaces

  • Four low voltage output channels to drive LED signal indicators
  • Up to two temperature probes with on or off threshold
  • Up to two thermostats to control heating and cooling systems
  • 2-pipe and 4-pipe fan coils
  • Two to four low voltage output channels to drive LED signal indicators
  • Eight blocks of freely configurable functions
  • KNX communication

Dimmer

  • Helps in reducing lamp output
  • Helps in load regulation for resistive, capacitive loads, or inductive loads
  • Three channels that can independently work on different phases
  • 2/4-channels with automatic identification of load type
  • Adjustable parameters to optimize control of different lamps

Heating Modules

  • Connect inputs to buttons or potential-free switches for on or off commands, dimming, shutters or blinds scenarios, sequences, or step commands
  • Configure inputs 1 to 4 as outputs to activate single signaling LEDs or as analog inputs to connect NTC temperature probes to send temperature measurements on the bus, or to manage four complete thermostat modules
  • Each thermostat module manages four stages with an integrated PI controller to control heating and cooling equipment, valves, 2-pipe and 4-pipe fan coils
  • The device includes four additional thermostat modules for a total of eight
  • Use eight logic blocks to implement simple expressions with logical or threshold operator or complex expressions with algebraic and conditional operators
  • Use predefined algorithms as proportional controls of temperature and humidity or dew point calculation
  • The device contains KNX communication interface for installation on DIN rails in LV distribution cabinets

Switch - MiniPad - Touch Panel

Touch Panel 35

  • Password protection
  • Load control with an automatic cut-off of high priority functions
  • Optional DMX interface to control LEDs or lights

Switch 4 Channels Thermostat

  • 2-stage room temperature controller with integrated PI to control heating and cooling
  • Embedded temperature sensor and rear 2-pole connector, configurable for digital or analog inputs
  • NTC direct temperature sensor compatibility, requires additional NTC probe (GRTE-SEN or GRTE-SEN-2, not included)
  • LED visual feedback
  • KNX communication interface

Miniswitch 1CH - 2CH - 4CH

  • Three models based on number of switch
  • Configurable buttons
  • Equipped with appropriate communication interface with the bus type TP1 (twisted pair) KNX European standard, according CEI EN 50090

Miniswitch Accessories

  • Four/eight buttons to manage lights, dimmers, and shutters
  • Five configurable white LEDs on the front

Minipad

  • ETS configurable LEDs
  • Includes temperature sensor that users can configure as a room thermostat

System Components

System Components

  • Obtain the IP address with a DHCP server or by manual configuration (ETS) respectively
  • This device works according to the KNXnet or IP specification that uses the core, the device management, the tunneling, and the routing part
  • The KNX IP Router GRRIN01-KNX has a filter table (8 KB) and can buffer up to 150 telegrams
  • The KNX bus supplies power
  • The device supports KNX Secure, which you can enable in ETS. With its interface functionality (tunneling), KNX security prevents unauthorized access.
  • The buttons are for diagnostic purposes
  • The LEDs indicate the operating status and communication errors on the bus
  • Voltage and current regulation
  • Short-circuit proof
  • Can supply DC 30 V power from an additional pair of terminals
  • To reset the device to default settings, press and hold
  • Reset for 20 seconds

Contact Us

     *Click here to read the Johnson Controls Privacy Policy.