ACE100 Public Address/General Alarms (PA/GA) System

Self-Monitoring Flexible and Reliable PA/GA System

Adaptable Communications Engine (ACE) is a range of Public Address and General Alarm (PA/GA) systems that are self-monitoring, highly reliable and flexible. There are two basic types determined by the situation in which they operate: ACE 100 and ACE 16.

Products

ACE100 PA/GA System

  • Highest intelligibility, clarity of speech and audibility of critical life saving alarm tones
  • Fully-reconfigurable either remotely or locally
  • Embedded automatic surveillance routines
  • Distributed processing architecture
  • Wide range of microphones and amplifiers available

Adaptable Communication Engine Terminal (ACET)

  • Push button/keypad input to route voice and alarm tone signals
  • LED status indicators
  • Hypercardioid microphone available
  • DTMF surveillance generator to facilitate supervision of critical path from ACET to host equipment node

BLADE 360 Industrial Class D Amplifier

  • High efficiency
  • Low thermal dissipation
  • Small footprint
  • High output power (360 watts)
  • Hot standby and bridged output options
  • Onboard power supply
  • Fully monitored, EOL, radial and remote addressable speaker monitoring (LTU's)

Stay one step ahead with news and insights from our Emergency Communications experts.

Oil and Gas: Installation / New Systems

Contact Us

Oil and Gas: Service / Maintenance / Product Sales

Contact Us

We Are Johnson Controls

JohnsonControls