Public Address/Voice Alarm (PA/VA)

A Clear Voice in an Emergency

A traditional fire alarm system uses a bell or sounder to provide evacuation; this can lead to confusion, panic and a delay in the evacuation.Public Address systems are effective methods of communicating information to a large area or building used by the general public as well as employees. Combining the Fire Detection and Voice Alarm systems speeds up response time and provides the ability to advise occupants about the safest emergency route. During an incident, a pre-recorded message will be broadcast providing a clear instruction on what action needs to be taken.

Given today’s current risks a PA/VA system can also provide emergency messages in incidents other than fire. It is a recommendation of BS 5839-8:2013 that PA/VA systems are fitted in public buildings.

Products

IP Audio Voice Alarm Router

  • Pro-Sound quality
  • Two RJ45 Ethernet IP ports
  • 12 analogue audio inputs
  • 12 dual A&B analogue audio outputs
  • 20dBu output for intelligent speakers
  • 10 minutes of monitored messages
  • Hardware bypass microphone ports
  • Link up to four TYCO PAVA systems
  • Dual redundant routing capability
  • EN54-16 compliant

PAVA Amplifier Frame and Modules

  • Class D Rated Amplifiers provides 80% efficiency
  • The unique design negates the need to ‘sleep’ the amplifiers when in quiescent state
  • Different power options (100, 200 or 400 watt variants)
  • Improved efficiency and reduced heat dissipation
  • Amplifier mainframe can carry various amplifier types & interface cards

MPS01 - MPS50 Zoneable Microphones

  • Microphones will operate in a hardware bypass fall-back mode in the event of failure within a PAVA Controller
  • All interconnect cabling and microphone are continuously monitored
  • 3.5mm jack plug connections for auxiliary audio input (e.g. background music)
  • General purpose local contact input and output for PTT foot switches and external speak now indicators
  • In-built console speaker enables preview of the locally stored DVA messages and remote PA zones to be listened to
  • All cable entries under a strain relieving cover
  • All interconnect cables and goosneck are replaceable to simplify maintenance

EMS10 - EMS50 Zoneable Emergency Microphones

  • Wall mount Fist Microphones
  • 10, 20 or 50 selection buttons
  • EN54 compliant Indicators and Controls
  • EN54 fault list display
  • Speech Level ‘VU’ Bar graph
  • Fully Monitored
  • Hardware bypass fallback operation
  • Dual redundant outputs for A & B routers
  • Additional Voice over IP interface with PoE RJ45 etherner port (with IP License)

Stay one step ahead with news and insights from our Emergency Communications experts.

Oil and Gas: Installation / New Systems

Contact Us

Oil and Gas: Service / Maintenance / Product Sales

Contact Us

We Are Johnson Controls

JohnsonControls