Mentor Series Emergency Ex Intercom Systems

Mentor Series Intercom Systems

The Mentor Intercom System is just one part of a range of emergency communication systems from Johnson Controls that are self-monitoring, highly reliable, flexible and are particularly suitable for use in potentially explosive atmospheres that include ‘Plant-wide’ and ‘Drillers Intercom’ type systems.

Products

Mentor Digital

  • Standard 2 wire telephone circuit connectivity - low cost installation and system expansion
  • ISDN digital protocol - high quality noise free communications
  • Radial wired system topology - easy to fault find, greater system integrity
  • Mule party line speech paths - greater flexibility
  • Mule zone paging capability - greater flexibility, efficient system usage
  • Secure party line communication - conversations are private
  • No line balance networks - easy to expand the system, minimal set-up

Mentor Digital ISDN Industrial Station

  • Weatherproof IP66
  • Hands Free or Simplex Push to Talk – Simple Man/Machine interface
  • Integral 20 Watt amplifier
  • Different power options to suit clients local power supply
  • Designed for heavy use
  • Easy to read LCD Display showing station name/number, system status, etc.

Explosion-Proof Intercom Station Mentor SL Ex7711 Digital ISDN

  • Weather-proof IP66
  • Hands Free or Simplex Push to Talk – Simple Man/Machine interface
  • Noise cancelling microphone - Highest intelligibility of speech
  • ISDN fully-digital operation - Enhances speech intelligibity, status data at each station
  • Easy-to-read LCD display showing station name/number, system status etc.

Mentor Orbital Shout Back

  • Noise-cancelling microphone at the master position assures highest intelligibility at the slave
  • Integral status display facilitates service without opening unit.
  • Passive SIMPLE hardware at the slave end reduces maintenance in restricted locations
  • Simple 2-wire installation low cost rapid commissioning
  • 20-watt amplifier enables very high sound pressure level outputs, assures speech audibility

Mentor Orbital Operational Intercom

  • Comprises of a number of stations interconnected on a “free” cable topology
  • Units can be star or loop interconnected
  • “Omnibus” two-way voice intercommunication with each outstation on the system
  • System can consist of 2-54 stations
  • Interconnected by a simple non-polarized twisted pair telecommunications cable

Mentor Orbital Emergency Mustercom Application

  • No central equipment required
  • ‘Omnibus’ two-way voice intercommunication with each outstation on the system
  • System can consist of 2-32 stations
  • Interconnected by a simple non-polarized twisted pair telecommunications cable
  • “Push-to-talk release to listen” implemented by a rugged keypad interface
  • Hands-free mode available in low ambient noise locations
  • 20-Watt paging amplifier drives an integral horn loaded loudspeaker or extension loudspeaker as required
  • LAK 6 flashing beacon to signal a voice broadcast in noisy environments
  • Optional CA03 explosion proof zone 1 battery

Mentor Intercom Systems SL800 IP/Digital Intercom Server

  • Digital IP-Intercom Server (voice, video, indication and control)
  • Integration of other systems via Ethernet and V24 interfaces
  • Central housing and connecting technology is specially designed to the requirements of 19“ racks
  • More than 150 standard features
  • Latest intercom technology: microprocessor-controlled, high density design, SMD production object-orientated programming
  • For all kinds of intercom stations (IP, 2-wire and 4-wire)
  • Digital networking over IP, 2-wire lines, E1 or ISDN
  • Non-blocking

Stay one step ahead with news and insights from our Emergency Communications experts.

Case Study Fire Detection Oil and Gas
Spector Lumenex Oil, Gas and Energy Case Study - FPSO Bonga

Oil and Gas: Installation / New Systems

Contact Us

Oil and Gas: Service / Maintenance / Product Sales

Contact Us

We Are Johnson Controls

JohnsonControls