Field Equipment

Field Equipment

A complete range of loudspeakers, beacons, acoustic hoods, junction boxes and other essential field equipment is offered as part of our full system package. We specialise in providing ATEX, IECEX, CU TR, etc Ex rated equipment.

Products

Spector Addressable Beacon System (SABS)

In areas of high ambient noise, it is necessary to fit visual warning devices to alert personnel to critical life safety voice alarm messages. To assure the operator that the visual warning is functional at all times, a SABS diagnostic system is fitted that automatically monitors the integrity of each visual warning flashing beacon.

Explosion-proof LAK Series Beacons

The low-profile LAK series flashing beacon products include a range of status lamps, warning lamps and luminaires. Applications include status indicator, hazard warning, coded paging system, warning alert in petrochemical plants and disaster warning. LAK beacons are certified to ATEX.

Acoustic Booths and Hoods

Both booths and hoods are manufactured from GRP fire-resistant materials to provide a long maintenance-free life with zero corrosion and designed to provide the operator with an excellent degree of attenuation of background noise.

Loudspeakers

We offer a wide range of loudspeakers that are both suitable for hazardous outdoor environments and indoor office locations. Horn-type loudspeakers as well as ceiling and cabinet type speakers are available for a host of applications.

Stay one step ahead with news and insights from our Emergency Communications experts.

Oil and Gas: Installation / New Systems

Contact Us

Oil and Gas: Service / Maintenance / Product Sales

Contact Us

We Are Johnson Controls

JohnsonControls