Portable Gas Detection (Single Gas)

Portable Gas Detection (Single Gas)

Johnson Controls supplies single gas monitors, for a range of uses and applications providing protection against a wide range of industrial gas-hazards.

Products

Gasman

  • Intrinsically safe, compact and lightweight
  • Versions available for flammable gas, oxygen or toxic gas
  • Loud 95dBA audible alarm / vibrating alarm / Dual colour visual alarm
  • IP65 ingress protection

Clip

  • Reliable and durable fixed life monitoring
  • Compact, maintenance free package with 2 year life
  • Available for Hydrogen Sulphide (H2S), Carbon Monoxide (CO) and Oxygen (O2)
  • Adjustable alarm levels and event logging
  • Real time gas reading or life left indication

Scott Protege ZM

  • Zero maintenance single gas solution with 2 year operating life
  • Available in H2S, CO and O2
  • 3-point alarm system including audible, visual and tactile alarms
  • Customised real-time LCD display
  • IP66/67 rated enclosure

ALTAIR® and ALTAIR® Pro

  • Robust, easy-to-grip design
  • Sensor options for H2S, CO and O2
  • Strong vibration and audible alarm of 95dB at 30cm
  • 2 years or 1080 alarm minutes of service life
  • Approved to ATEX II 2G EEx ia IIC T4 -20°C to +50°C

Galaxy GX2

  • Delivers high performance, takes care of all calibrations and bump testing
  • Fleet management capability
  • Easy-to-use keypad
  • Robust design

Stay one step ahead with news and insights from our Portable Gas Detection experts.

Product Brochure Fire Detection Energy
Full Spectrum Life Safety and Asset Integrity Specialists

Oil and Gas: Installation / New Systems

Contact Us

Oil and Gas: Service / Maintenance / Product Sales

Contact Us

We Are Johnson Controls

JohnsonControls