Photo Ionisation Detectors

Photo Ionisation Detectors

Photo Ionisation Detectors (PID) are designed to detect volatile organic compounds (VOC’s) such as Benzene, most commonly used within the Petrochemical industries, for paint-based solvents.

Products

UltraRAE 3000

  • Quick spot check monitor
  • Compound-specific monitor
  • Results obtained in seconds
  • Detects Benzene down to 0.1 ppm in 60 seconds
  • 10 hours continuous operation

MicroDock II Calibration and Bump Test System

  • Fully automatic calibration and bump testing
  • Automatically verifies performance of audible and visual alarm
  • No computer required
  • Reduces maintenance costs
  • One base station with one AC outlet supports up to six modules

Stay one step ahead with news and insights from our Portable Gas Detection experts.

Product Brochure Fire Detection Energy
Full Spectrum Life Safety and Asset Integrity Specialists

Oil and Gas: Installation / New Systems

Contact Us

Oil and Gas: Service / Maintenance / Product Sales

Contact Us

We Are Johnson Controls

JohnsonControls