Portable Gas Detection (Multi-gas)

Portable Gas Detection (Multi-Gas)

Johnson Controls holds both Crowcon and Tyco stock and can supply multi-gas monitors, for personal use and portable safety applications, providing protection against a wide range of industrial gas hazards.

Products

T4 Portable Gas Detectors (Multi-gas)

  • Carbon monoxide, hydrogen sulphide, flammable gases and oxygen depletion
  • Robustness and low cost of ownership
  • Front mounted, backlit. Optional 180° flip for easy viewing whilst worn
  • IP67

Gas-Pro

  • Easy-to-see top-mount back-lit display, single-button operation
  • Detection of up to 5 gases in a compact, rugged solution
  • Automatic fail-safe flow plate recognition
  • Safety™ tri-colour status indicator
  • Integral over moulded anti-shock case

Tetra:3 (T3)

  • Up to 4 gas capability
  • Single button operation for all functions
  • Rugged design provides extra shock and vibration protection
  • Lithium-ion battery provides over 16 hours continuous operation
  • Water and dust resistant to IP67
  • Loud 95dBA audible alarm, vibrating alarm, dual colour red/blue visual alarm

Triple Plus+

  • Up to 4 gas capability
  • Interchangeable sensors allows full flexibility
  • Large simultaneous four gas display with backlight
  • Loud audible alarm, bright visual alarm
  • Full timed data-logging file with 100 hour capacity

Triple Plus+ IR

  • Up to 4 gas capability
  • Single IR 0-100%LEL Methane sensor with the capacity to fit three other sensors
  • Dual range IR 0-100% LEL/Vol sensor with the capacity to fit two other sensors
  • Large simultaneous four gas display with backlight
  • Loud audible alarm, bright visual alarm

Detective+

  • Portable area monitor with up to 4 gas capability
  • Ultra-loud 100 dBA sounder and red LED cluster alarms
  • Wide range of sensor options including infra-red
  • Long 36 or 60-hour battery life
  • Raised detectors, coupled with IP65 provides excellent sensor protection
  • Built-in pump option to provide faster gas response

GMI PS200

  • 4 gas unit
  • Robust design
  • Suitable for various confined space and industrial applications
  • Wide range of PS200 supported accessories

GMI PS500

  • 5 gas unit
  • Robust design
  • Cost effective and suitable for various industrial applications
  • Accessories available

GMI Gasurveyor 500

  • Combustible Gas Indicator, Confined Space Monitor, Purge and Sweep
  • Gases Detected: CO, H2S, combustible (ppm, LEL, % Volume), O2
  • 15 hour battery life (4 ‘D’ size alkaline) or 9 hours (Rechargeable battery pack)
  • Approvals: ATEX, CE, IECEx, CSA, UL and MED approved

Scott Protege Gas Detector

  • Up to 4 gas capability
  • Easy to use 2 button control in tough and robust construction
  • Bright red dual flashing alarm bars / 90dB audible alarm / internal vibrating alarm
  • Approved to IP67 protection, ATEX

ALTAIR® 2X Gas Detectors

  • One or two gas detector 
  • XCell Pulse Technology: H2S
  • Stand-alone bump test - eliminates the need for bottled gas
  • Man-down alarm

ALTAIR® 4X Multi Gas Detector

  • Two-tox CO/H2S sensor
  • Two-tox CO H2-RES/H2S sensor
  • Two-tox CO/H2S-LC sensor
  • Two-tox CO/NO2 and SO2/H2S-LC sensors
  • Typical life greater than four years

ALTAIR® 5X Multi Gas Detector

  • Up to 6 gas capability
  • MotionAlert and InstantAlert alarm for additional safety
  • Super bright LEDs / 95dB audible alarm / Vibration
  • Approved to IP65
  • IR – 100% vol methane sensor (for inert applications)

BW GasAlert MicroClip XT

  • IP68 for maximum water and dust protection
  • All-new Oxygen sensor that operates consistently for 5 years
  • 3-year warranty
  • Extended 18-hour battery runtime with 1 button operation

X-am® 2500 MSHA Approved

  • Especially developed for use as personal protection
  • 1-4 gas detector reliably detects combustible gases and vapours, as well as O2, CO, NO2, SO2 and H2S
  • Reliable and fully mature measuring technology
  • Durable sensors and easy handling guarantee a high degree of safety

X-am® 5000

  • Up to 5 gas capability
  • Ergonomic and compact design
  • 2 button control panel and user-friendly functionality
  • Capability of 0 - 100% LEL and 0-100% Vol methane sensors
  • Robust and approved to IP67 protection, ATEX, MED 96/98/E

BM25 Transportable Multi-Gas Detector

  • Designed for team protection or area surveillance
  • Suitable for perimeter monitoring, rig overhauls, and mobile or short-term work in areas where fixed detection systems are not suitable
  • Wireless option to allow each unit to operate as a node able to receive, send and relay data to any other BM25 wireless unit or control unit in range

Stay one step ahead with news and insights from our Portable Gas Detection experts.

Product Brochure Fire Detection Energy
Full Spectrum Life Safety and Asset Integrity Specialists

Oil and Gas: Installation / New Systems

Contact Us

Oil and Gas: Service / Maintenance / Product Sales

Contact Us

We Are Johnson Controls

JohnsonControls