Noise Measurement

Johnson Controls offer a wide range of Noise Measurement equipment to help protect the wellbeing of personnel working in areas that could be subject to high levels of noise.

Pulsar Nova

The Nova range of high performance sound level meters combines advanced technology noise measurement methods with ease of use and durability.

Standard Measurement Kits

Instruments are usually supplied as part of a noise measurement kit which contains everything required to take noise measurements.

  • Nova sound level meter
  • Acoustic calibrator
  • Windshield
  • Batteries
  • Hard Kit Case
  • 7 year warranty
  • Calibration certificates
  • Pulsar AnalyzerPlus software
  • Download cable

Software

AnalyzerPlus allows the user to download their measurement data onto a PC or laptop for analysis and to create a variety of reports.

Model 14 Digital Sound Level Meter

The Model 14 is an entry-level sound level meter for general purpose use whilst meeting the requirements of IEC 61672 Class 2. It is also an ideal low-cost instrument for those applications where a sound level meter can be useful but a high specification instrument would be too expensive.

Model 22 Personal Noise Dosimeter

The Model 22 doseBadge is compact, extremely robust and lightweight. The revolutionary doseBadge is a self-contained noise measurement device that has no cables, display or controls, making it an ideal solution for noise dosimetry because units can’t be tampered with during measurement.

Pulsar SafeEar Noise Warning System

In environments where the wearing of hearing protection (PPE) may not be required at all times, the PulsarSafeEar will inform employees when PPE is required and also when it can be removed safely.

Remote Display Units

The Pulsar SafeEar is available as a Remote Display Unit which is controlled by a Master PulsarSafeEar Unit. A simple cable from the Master up to 3 remote units can be daisy-chained together so that an area of up to 30 meters can be covered.

Pulsar SafeEar Data Logging Software

Pulsar SafeEar can be upgraded to become a data logging unit by adding the Data Logger and USB software. The Data Logger simply plugs into the PulsarSafeEar and can record noise levels over long periods of time.

Stay one step ahead with news and insights from our fire and life safety experts.

Product Brochure Fire Detection Energy
Full Spectrum Life Safety and Asset Integrity Specialists

Oil and Gas: Installation / New Systems

Contact Us

Oil and Gas: Service / Maintenance / Product Sales

Contact Us

We Are Johnson Controls

JohnsonControls