Fire Protection Clothing

Fire Protection Clothing

Johnson Controls can provide protective equipment for firefighters in the fire service as well as to airport, marine and industrial firefighting teams. A comprehensive range of personnel protection for the firefighter includes fire coats and fire trousers, helmets, hoods, gloves and boots.

We supply protective equipment from the industry leaders  
 
We are specialists in the supply of fire fighting equipment to the oil and gas industry
 

Products

Fire Fighting Jackets and Trousers

Protecting firefighters against the hazards of fire and chemical exposure, Johnson Controls provide jackets and trousers with stringent performance standards.
 

Fire Fighting Boots

A wide variety of fire fighter boots available, meeting the high standards required by the UK fire brigades. They come with pull on loops, water repellent leather, steel toecap and midsole and thick soles to protect against the heat and sharp objects. All meeting variations to EN345.
 

Fire Fighting Gloves

A wide variety of fire fighter gloves available which give exceptional protection against heat and water with variations in the levels of dexterity and cuff design. Conforming to EN659, EN388, EN407 and EN420.
 

Anti-flash Hoods

The anti-flash hood is a lightweight balaclava which protects the firefighters face, neck and head from extreme radiating heat and flame. Using materials like Lenzing, PBI Gold, Nomex and Proban, the hood would work with the fire fighters helmet to give as much protection as possible when fighting fires.
 

Stay one step ahead with news and insights from our fire and life safety experts.

Product Brochure Fire Detection Energy
Full Spectrum Life Safety and Asset Integrity Specialists

Oil and Gas: Installation / New Systems

Contact Us

Oil and Gas: Service / Maintenance / Product Sales

Contact Us

We Are Johnson Controls

JohnsonControls