Chemical Suits

Chemical Suits

Johnson Controls provide chemical protective suits in different materials and different types to suit your needs.

The suits available range from those that provide protection against solid and liquid chemicals to protection against particles, liquid splashes and sprays, electrostatics as well as contamination from radioactive particles.

The variety of chemical protective suits range from total encapsulating suits completely enclosing the body and isolating it from the ambient air to trouser and jacket sets.

Available suit types include disposable, reusable, limited life and gas tight.

Products

Alphatec evo

Alphatec® Evo

Uses a combination of elastomers and plastics with Nomex®fabric. CV or large visor for optimal vision and comfort. Ring attachment system for gloves and boots means quick, easy exchange and tight fit. More than 8 hours protection, excellent resistant from aggressive chemicals and flames. Comes in 2 Designs: BA inside suit or BA outside suit and is approved to NFPA 1991, EN 943-1, EN 943-2 and EN 1149-5.

Alphatec vps

Alphatec® VPS

Elastomers and plastics with woven fabric makes a strong and flexible material with an outstanding chemical barrier. CV or large visor for optimal vision and comfort. Ring attachment system for gloves and boots means quick, easy exchange and tight fit. More than 8 hours protection, excellent resistance to abrasion. Comes in 2 Designs: BA inside suit or BA outside suit.

Alphatec vps flash

Alphatec® VPS-Flash

Designed to carry breathing apparatus inside the suit. Elastomers and plastics with woven fabric makes a strong and flexible material with an outstanding chemical barrier. Large visor for optimal vision and comfort. Ring attachment system for gloves means quick, easy exchange and tight fit. Integrated bootie in the primary suit material – user must wear a safety boot to cover bootie. More than 8 hours protection, excellent resistant from flames and abrasion. Approved to NFPA 1991.

Alphatec super

Alphatec Super

Real woven fabric with elastomers maximises strength and durability makes a strong and flexible material with an outstanding chemical barrier. CV or large visor for optimal vision and comfort. Ring attachment system for gloves and boots means quick, easy exchange and tight fit. Comes in 2 designs: BA inside suit or BA outside suit. There are optional Emergency Team and Freeflow suits. Approved to EN 943-1 and EN 943-2.

Alphatec light

Alphatec® Light

Strong and flexible polyamide fabric coated with PVC. Durable material with good resistance to a wide range of chemicals. CV or large visor for optimal vision and comfort. Ring attachment system for gloves and boots means quick, easy exchange and tight fit. Comes in 2 designs. Approved to EN 943-1.

Alphatec splash

Alphatec® Splash

Strong, flexible polyamide fabric, double coated PVC. Protection against hazardous chemicals in liquid and solid form including acids and alkalis. Ring attachment system for gloves and boots means quick, easy exchange and tight fit. Design options: BA inside or outside / One or two piece. Approved to EN 14605 type 3 ‘liquid tight’.

Alpha solway chemmaster

Alpha Solway Chemmaster

This suit is tough and durable, PVC Nylon 380 gm2. Stitched and High Frequency with welded seams. Available in many different configurations from stock, including hooded, collared, elasticated wrists or ankles etc, and many more.

Alpha solway chemsol

Alpha Solway Chemsol

Alphashield 2000 provides excellent protection against chemical liquid spray, while remaining breathable and creating a comfortable wearing experience. It is ideal for a wide range of industrial applications. Spun bonded polypropylene with outer breathable film with chemical liquid (EN368 and blood (ASTM F1670) penetration resistance for premium protection.

Alphachem x300

Alphachem X300

Disposable chemical protective garment, manufactured with EVOH multi-layer technology. It offers exceptional chemical resistance against the most demanding chemical hazard applications, including: Petrochemical Plant Maintenance, Hazardous Waste Disposal, Plant Maintenance Tank Cleaning, Decontamination Work and Pressure Cleaning.

Stay one step ahead with news and insights from our fire and life safety experts.

Product Brochure Fire Detection Energy
Full Spectrum Life Safety and Asset Integrity Specialists

Oil and Gas: Installation / New Systems

Contact Us

Oil and Gas: Service / Maintenance / Product Sales

Contact Us

We Are Johnson Controls

JohnsonControls