Breathing Air Systems

Breathing Air Systems

Johnson Controls is the industry’s foremost specialist safety service company, offering you one point of contact for all Breathing Air Service requirements.

Working with reputable manufacturers to provide the highest standard and most up to date technology, we ensure that clients are provided with the best service, training and supply of breathing apparatus covering airline working, rescue and escape demonstrating a proven performance and a history of safe working in potentially high-risk environments.

Johnson Controls are specialists in the manufacture and supply of SCBA equipment.

Johnson Controls provide consolidated support on the range of services supplied, thus ensuring we provide you with value for money, without compromise to the quality of service delivered.

We are ISO and OHSAS accredited with regard to health & safety, quality and environment approvals (certificates available on request).

Products

Self-contained Breathing Apparatus (SCBA)

A Self-contained Breathing Apparatus (SCBA) is a device worn by first responders, firefighters, industrial workers and others to provide breathable air in environments that are Immediately Dangerous to Life and Health (IDLH). The term “Self-Contained” differentiates SCBA from other apparatus connected to a remote supply by a long hose.

Airline Respirators

An Airline Respirator (also called an Air-Supplied Respirator or Supplied Air Respirator, SAR) is a respirator that is connected to a source of compressed breathing air (such as an air cart or stationary system) via a high-pressure hose. The air is delivered continuously or intermittently in a sufficient volume to meet the wearer’s breathing requirements.

Air Purifying Respirators

Air purifying respirators use cartridge or canisters constructed of carbon or paper-based filters to remove contaminants or particles from non-IDLH (Immediately Dangerous to Life and Health) environments. Air-Purifying Respirators have numerous applications from construction and automotive repair to Pharmaceutical and Oil production.

Full Facemask Respirators

The key to our advanced facepieces is Top Down Convertibility. A single facepiece. A single fit test. That’s all it takes. This provides a single, full-facepiece solution for all applications while minimising inventory costs and training time.

Half Mask Respirators

Our wide range of half masks include twin and single filter masks. All filters are replaceable for cost-effectiveness. Half masks provide comfortable protection in a wide range of applications, from chemical treatment to agriculture.

Powered Air Purifying Respirators

We offer a complete range of Powered Respirators and Airline equipment all of which have been designed with intelligence, comfort, versatility and safety in mind. Ergonomic design incorporates a curved backplate which ensures user comfort even for long periods.

Filters / Canisters / Cartridges

We offer an extensive range of filters for half masks, full face masks and powered air equipment. The filters are all CE marked and approved to current EN standards plus additional international approvals.

Chemical Re-Breathers

The Chemical Oxygen Self Rescuer is a self-contained respiratory escape device. It is ideal for all escape applications wherever toxic gases, particles or oxygen deficiency.

Stay one step ahead with news and insights from our fire and life safety experts.

Product Brochure Fire Detection Energy
Full Spectrum Life Safety and Asset Integrity Specialists

Oil and Gas: Installation / New Systems

Contact Us

Oil and Gas: Service / Maintenance / Product Sales

Contact Us

We Are Johnson Controls

JohnsonControls