PLC Safety Systems

Advanced Modular Redundant Technology for Critical Safety and Control Systems

Johnson Controls is a customer led and technology driven organisation that is passionate about providing its customers with critical solutions designed to the highest levels of safety and integrity. Over the years we have been successful in providing safety system solutions to the Oil and Gas Industry using a wide variety of control systems such as RTP, Allen Bradley, HIMA, Siemens, Triconex and GE Fanuc. We have an extensive project reference list ranging back to the 1970’s.

Johnson Controls: The power behind your mission.

Our PLC solutions feature SIL2 compliant hardware and software configurations.

Capable of interfacing with both new and legacy fire and gas field devices. A large array of communication protocols, should 3rd party interfaces be required.

Industry recognised PLC hardware which is highly customisable and expandable.

Products

RTP 3000 takes the way we look at Process Control into a whole new paradigm. Its speed, integrity, availability and flexibility makes it a powerful and fast TÜV rated Controller. Johnson Controls secured a unique partnership with the manufacturer, RTP Corp, to promote RTP 3000 in the Oil, Gas and Energy industries. Our close relationship with RTP Corp enables us to provide critical operational support throughout the life of the installation.

Stay one step ahead with news and insights from our PLC Safety System experts

Product Brochure Fire Detection Energy
Full Spectrum Life Safety and Asset Integrity Specialists

Oil and Gas: Installation / New Systems

Contact Us

Oil and Gas: Service / Maintenance / Product Sales

Contact Us

We Are Johnson Controls

JohnsonControls