Fire Detection and Control Systems

Reliable Fire Detection Systems for Hazardous Area Protection

Johnson Controls offer a complete range of life safety solutions to meet the specific requirements of every market sector imaginable, above and below ground, and at sea. We can provide a range of fire detection solutions from stand-alone conventional systems through to complex, integrated addressable fire detection and alarm systems incorporating fire alarm, voice evacuation and fire suppression that meet the most stringent approvals in the world.

Johnson Controls: The power behind your mission.

Our Detection & Control Solutions are typically application driven allowing us to offer the customer the ultimate in system flexibility. Every project undertaken is unique in that we individually assess each requirement and then decide upon the best technical solution for the application. We have a specialist expertise and a core technology base with a proven track record to ensure that the client always receives the most cost effective compatible solution to suit their specific application.

Johnson Controls can offer a range from small stand-alone IEC61508/61511 (SIL2) Compliant Addressable Fire Detection Systems to fully integrated IEC61508/61511 (SIL3). Compliant Control & Safety Systems along with everything else in between providing communications with an array of 3rd party Systems where required. 

Johnson Controls combine expertise and experience in design and engineering manufacturing with proven technology for customised Safety Related Systems. We have a large installed system base, throughout the UK and the World supplying all the major Chemical, Oil & Gas Companies, through both UK and International contractors and directly to the end users. This is based on both Hardwired, Programmable Electronic and Addressable Detection Systems.

With these facts in mind, it is no surprise that we have global single source vendor partnerships with many of the top 100 companies throughout the world.

  • Low cost of ownership
  • Our wide-ranging detection solutions including intrinsically safe options designed specifically to protect hazardous areas with flammable atmospheres
  • MZX Technology embraces the best in both analogue and digital electronics to provide fast and accurate fire detection
  • TrueInsight Fire Detection Monitoring package is a state-of-the-art solution for the central monitoring and logging of Fire Alarm System conditions and data
  • The R4 Fire Detection/Protection System is a SIL2 compliant PLC based solution primarily aimed at – but not limited to, the turbine protection market
  • Our MZXNet system allows MZX fire controllers to be drawn into a network system and because every installation is different, MZX Technology Networks have been designed to be highly flexible, allowing for a wide range of different system designs and  applications
  • Full and comprehensive range of audio and visual devices within the MZX range
  • Our MZX loops support a range of specialist detectors supplying both power and communications

Fire & Gas Healthcare Maintenance

Along with our ad-hoc services, our tailored Fire & Gas healthcare maintenance and service packages mean you can select the best, most cost effective level of service for your asset. From basic service contracts to a fully comprehensive fire and gas plan with 24hour support and your own dedicated onshore co-ordinator, you can ensure you have the correct level of support for your systems.

Our service teams offer a fast response, round the clock service to support both our own and other manufacturers products.

Services Offered Include:

  • Fire Detection Systems
  • Flame and Oil Mist Detection
  • Programmable Logic Controller (PLC) Safety Systems
  • Safety Integrity Level (SIL) 2 Solutions
  • Systems Maintenance and Upgrades
  • Healthcare trips to asset
  • Supply of spares

Products

We offer a wide range of fire detection products from our broad portfolio of brands to meet specific customer needs globally.

Stay one step ahead with news and insights from our Oil & Gas fire detection and control experts.

Product Brochure Fire Detection Energy
Full Spectrum Life Safety and Asset Integrity Specialists

Oil and Gas: Installation / New Systems

Contact Us

Oil and Gas: Service / Maintenance / Product Sales

Contact Us

We Are Johnson Controls

JohnsonControls