exacqVision G-Series PoE brings sophisticated performance from an affordable NVR

Share On
Share

MILWAUKEE (March 12, 2020)Johnson Controls introduces the exacqVision G-Series PoE, an easy-to-use video recording solution that offers the full sophistication of exacqVision VMS on an affordable NVR, without the hassle of wiring cameras to a power supply.

Ideal for customers with smaller facilities, this compact NVR offers substantial flexibility with a generous PoE budget, delivering 15 watts simultaneous on all ports, and up to 30 watts on any port, integrating seamlessly with a variety of cameras complemented by a simple plug-and-play setup.  

While its footprint is small, this solution is uncompromising, bringing impressive local client performance that allows live video to be viewed directly on the NVR with eight full-HD simultaneous streams at 15fps, providing a high-quality experience when viewing live video or searching stored video. Local storage can easily be augmented with exacqVision Cloud Drive storage for customers looking to access critical assets from any location.

With versatile mounting options, the G-Series PoE can be wall-mounted with an accessory, or easily used on a server rack with a rackmount shelf option offering significant installation flexibility. This cost-effective system ships with free IP camera licenses for four or eight PoE ports, and unlimited software updates for three years are included

Using a single vendor for both hardware and software streamlines everything from purchasing, setup, and support to minimize complexities and maximize uptime. Currently the G-Series PoE is only available in the United States and European Union. Visit www.exacq.com for more information.

 

For more information:

Ryan Nolan

Global Public Relations Program Manager

Building Technologies & Solutions, Johnson Controls

Work + 1 414 524 6170

Mobile + 1 414 378 9641

Ryan.P.Nolan@jci.com

 

 

Andrea Gural / Chelsie Woods
Eclipse Media Group on behalf of Johnson Controls
+1 207 233 7507

+1 207 730 2396
agural@eclipsemediagroup.net

cwoods@eclipsemediagroup.net

 

 

 

 

 

 

 

Share On
Share