Photo Ionisation Detectors for Marine Applications

Photo Ionisation Detectors

Photo Ionisation Detectors (PID) are designed to detect volatile organic compounds (VOC’s) such as Benzene. These detectors can be effectively used where an on-board cargo is made up of such volatile chemicals.

Products

UltraRAE 3000

  • Quick spot check monitor
  • Compound-specific monitor
  • Results obtained in seconds
  • Detects Benzene down to 0.1 ppm in 60 seconds
  • 10 hours continuous operation

MicroDock II Calibration and Bump Test System

  • Fully automatic calibration and bump testing
  • Automatically verifies performance of audible and visual alarm
  • No computer required
  • Reduces maintenance costs
  • One base station with one AC outlet supports up to six modules

Stay one step ahead with news and insights from our Portable Gas Detection experts.

Product Brochure Fire Detection Energy
Full Spectrum Life Safety and Asset Integrity Specialists

Contact us to discuss your Marine and Navy solution requirements

 

Click here to read the Johnson Controls Privacy Policy.

We Are Johnson Controls

JohnsonControls