Portable Single-Gas Detection for Marine Applications

Providing protection against a wide range of marine gas hazards

Johnson Controls supplies single gas monitors for a range of uses and applications providing protection against a wide range of the gas-hazards that can be encountered in marine environments.

Johnson Controls: The power behind your mission.

Products

ALTAIR® and ALTAIR® Pro

  • Robust, easy-to-grip design
  • Sensor options for H2S, CO and O2
  • Strong vibration and audible alarm of 95dB at 30cm
  • 2 years or 1080 alarm minutes of service life
  • Approved to ATEX II 2G EEx ia IIC T4 -20°C to +50°C

Clip

  • Reliable and durable fixed life monitoring
  • Compact, maintenance free package with 2 year life
  • Available for Hydrogen Sulphide (H2S), Carbon Monoxide (CO) and Oxygen (O2)
  • Adjustable alarm levels and event logging
  • Real time gas reading or life left indication

Galaxy GX2

  • Delivers high performance, takes care of all calibrations and bump testing
  • Fleet management capability
  • Easy-to-use keypad
  • Robust design

Gasman

  • Intrinsically safe, compact and lightweight
  • Versions available for flammable gas, oxygen or toxic gas
  • Loud 95dBA audible alarm / vibrating alarm / Dual colour visual alarm
  • IP65 ingress protection

Scott Protege ZM

  • Zero maintenance single gas solution with 2 year operating life
  • Available in H2S, CO and O2
  • 3-point alarm system including audible, visual and tactile alarms
  • Customised real-time LCD display
  • IP66/67 rated enclosure

Stay one step ahead with news and insights from our Portable Gas Detection experts.

Product Brochure Fire Detection Marine
Global Marine Solutions from Johnson Controls

Contact us to discuss your Marine and Navy solution requirements

 

Click here to read the Johnson Controls Privacy Policy.

We Are Johnson Controls

JohnsonControls