Intelligent Testing and Calibration Systems for Marine Gas Detection

Intelligent Testing and Calibration Systems for Marine Applications

Johnson Controls are leaders in marine-based fire protection, safety and control systems. Our specialised marine teams are made up of dedicated professionals who focus solely on the delivery of solutions for harsh, high-hazard environments on-board ship.

Products

GMI PS200 Series, PS500 Series and PS1 Series

  • Complete bump test and calibration functions
  • Data recorder
  • Wall mounting available / bracket
  • Easy to use

Q-Test

  • Suitable for in-field, on-site gas test, calibration configuration and data capture of Gaspro monitors
  • Fast and simple to use
  • Automatic detector recognition
  • Data management via USB, Ethernet or direct to PC

Tetra:3 (T3) Gas Bump Tester

  • Allows gas testing of Tetra:3 (T3) instruments
  • Rugged and robust, fast and simple to use
  • Bump all four gases in the instrument within 60 seconds
  • Automatic detector and gas recognition

I-Test and I-Test Manager

  • Mains powered, or battery back-up
  • Can update Gas-Pro or T4 configurations
  • Powerful support software makes configuring I-Test extremely easy
  • Recognises empty or expired cylinders
  • Testing starts automatically when unit is inserted

Stay one step ahead with news and insights from our Portable Gas Detection experts.

Contact us to discuss your Marine and Navy solution requirements

 

Click here to read the Johnson Controls Privacy Policy.

We Are Johnson Controls

JohnsonControls