Fixed Gas Detection for Marine Applications

Fixed Gas Detection

Johnson Controls offers an extensive range of fixed gas detectors for flammable, toxic and oxygen gases to suit all marine applications. Our range provides compact and rugged design, coupled with high reliability and the flexibility required to be able to adapt to specific requirements that on-board applications demand.

Products

Crowcon IREX

Crowcon IREX

  • Operates from control systems designed solely for use with pellistor-based gas detectors
  • Operates from as little as 2Vdc
  • Enables pellistor-based gas detection systems to be upgraded to dual-wavelength IR without incurring additional costs

Simtronics GD10P

  • The benchmark for combustible gas detection on offshore installations
  • Suitable for use in a wide range of industrial environments from boiler plant rooms to offshore petrochemical installations
  • Utilises silicon-based solid-state infrared sources
  • 5 years warranty

Stay one step ahead with news and insights from our Portable Gas Detection experts.

Product Brochure Fire Detection Marine
Global Marine Solutions from Johnson Controls

Contact us to discuss your Marine and Navy solution requirements

 

Click here to read the Johnson Controls Privacy Policy.

We Are Johnson Controls

JohnsonControls