Anti-slip Products

Anti-slip Products

Through Safeguard Technology, Johnson Controls provide aggressive Hi-Traction Safety Covers for use on Steps, Walkways, Decks and Ladder Rungs on Offshore Oil and Gas Drilling and Production Platforms, ensuring slip prevention in even the most hazardous, wet, slippery and oily environments.

Complete anti-slip solutions for onshore and offshore oil and gas facilities

Tailor-made products to meet clients specifications

Products

Step Covers

Non-corrosive and impact-resistant, Safeguard Covers offer a superior alternative to temporary coatings and tapes. Designed with a long-lasting, aggressive grit surface, our products are proven to provide anti-slip protection in a variety of environments.

Walkways and Platforms

Hi-Traction Walkway covers enable you to create non-skid flooring surfaces for many different areas where slips and falls can pose hazards.

Ladder Rungs

Safeguard has two styles of slip resistant Ladder Rung Cover - “channel-shaped” and “half-round”, both of which fit easily over the rung. The “half-round” cover is available in pultruded FRP (fibreglass) only. Both styles can be installed using adhesive or mechanical fastners (over hollow rungs). Metal Ladder Rung Covers can be tack welded to metal rungs.

Pipe and Cable Covers

Safeguard covers act as a bridge, effectively concealing the utilities and pipework underneath while ensuring safe traction on the surface. Safeguard Pipe and Cable covers feature a rugged moulded composite polymer construction that has been tested to withstand up to 1,000 pounds. They are corrosion resistant and flame retardant.

Stay one step ahead with news and insights from our fire and life safety experts.

Product Brochure Fire Detection Energy
Full Spectrum Life Safety and Asset Integrity Specialists

Contact us to discuss your Marine and Navy solution requirements

 

Click here to read the Johnson Controls Privacy Policy.

We Are Johnson Controls

JohnsonControls