Refrigeration Screw Compressors

FRICK® High Pressure Screw Compressors

Rotary Screw Compressors for Critical, High-Pressure Applications
PRODUCT BROCHURE

As a world leader in refrigeration and gas compression, we engineer FRICK® Rotary Screw Compressors to handle the toughest applications and meet the most important requirements and standards. Our High Pressure Screw Compressors are designed for Fuel Gas Boosting, process refrigeration and other high pressure gas compression applications. Offering the largest range of screw compressors in the world, we can deliver a pressure range of up to 1,100 psi (76 bar), satisfying the steady gas flow rate and high pressure needs of the turbine while handling the fluctuating gas pressure at the inlet

With over 14,500 currently in active service, it’s no wonder our customers appreciate the advanced energy-saving features that really help reduce operating cost while delivering best-in-class performance and reliability.


Features and Benefits
Resources
  • Open-cycle gas compression and closed-cycle refrigeration service
  • Variable volume ratio (Vi) eliminates over/under compression
  • Electric motor, gas engine or steam turbine drive
  • Slide valve for efficient capacity control
  • Precision engineered to assure reliability, availability, accessibility and ease of service
  • Up to 6,000 hp (4,474 kW)
  • Certified ANSI, ASME, BS OHSAS 18001, CE, CSA, ISO 9001 + 14001, PED, UK, UL
  • Additional features available for highly critical gas-processing applications
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download