Frick Bare Screw Compressors

OEM Bare Screw Compressors

Gas compressors for critical processing applications
Contact us to learn more

At Johnson Controls, we engineer reliable gas compressors for custom packagers and system integrators to use in their critical processing applications. The Frick® SGC, SGCH & SGCB bare screw compressors are designed to compress a variety of gases for quality solutions in refrigeration, water chilling, wellhead compression, gas gathering, and vapor recovery.

With 38 models ranging from 71 CFM to 5067 CFM, our gas compressors are available for almost every industrial refrigeration need.

Features and Benefits
  • Stepless Capacity Control
  • Variable Volume Ratio
  • Antifriction Bearings
  • Wide variety of Drive and Motor Arrangements
  • Oil Injection Lubrication and Cooling
  • Internal Oil Passages
  • Made in the USA

Contact Us

Leave a message
Contact us about Industrial Refrigeration products Contact Us x