Refrigeration Receivers

FRICK® Refrigeration Receivers

High Pressure Receivers & Thermosyphon Receivers
Product Brochure

At FRICK® by Johnson Controls, we offer refrigeration receivers designed for your specific industrial refrigeration needs. Whether you require vertical or horizontal vessel orientation, high pressure receivers, dedicated thermosyphon receivers or a combination of high pressure and thermosyphon together, we’ve got your refrigeration equipment needs covered. Our high quality refrigeration receivers provide a storage location of high pressure liquid refrigerant to keep your system running smoothly. Some receivers are even designed to hold the entire refrigeration system charge during times of extensive maintenance.

Features and Benefits
Resources
  • Receivers may feature:  vertical or horizontal vessel orientation, general high pressure, dedicated thermosyphon, or combination high pressure/thermosyphon
  • High pressure/thermosyphon receiver is designed and rated for the specified refrigerant and operating conditions
  • All nozzle connections are sized according to industry standard criteria based on the refrigerant and specified operating conditions
  • FRICK® Coolware software allows custom rating of the receiver with various refrigerants, nozzle sizing based on maximum vessel capacity or specific capacity and modification of the nozzle locations (based on limitations)
  • Pressure vessel and components are abrasively cleaned prior to assembly assuring a clean interior and maximum adhesion of the final exterior paint system
  • The finished vessel is pressure tested to assure the integrity of all fabrication welds. It is vacuum dehydrated and charged with a 15 psi nitrogen charge for shipment and storage
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download