Sabroe Compressors

Sabroe products are recognised and respected throughout the world for their build quality, long-term operating reliability and cost-effectiveness.

Sabroe Standard Package Solutions
The quality of Sabroe compressors and other refrigeration equipment means they are ideal as the basis on which to build larger specialised package solutions.

Sabroe Recips
Sabroe’s reciprocating compressors are designed for use in refrigeration, air-conditioning and heat-pump operations in even the toughest industrial, marine and offshore applications.

Our range includes about 30 different sizes of single-stage reciprocating compressors and 8 different sizes of two-stage reciprocating compressors. In addition to low temperature applications, our compressors are also available in high-pressure versions for heat pump operations using ammonia, for CO2 applications and for use with other high-pressure refrigerants, such as R410A.

Sabroe Screws
Sabroe screw compressors are world-renowned for their efficient operation as well as their durability, reliability and safety, even under extreme conditions and loads. They are available either as standard or in specially customised configurations to meet your needs. Our selection covers more than 24 standard models and sizes, covering capacities between 200 and 10,000 m³/h swept volume at 50 Hz.

Given the extent of our options, you can be sure there will be a compressor that fits your needs.

Download Sabroe compressor programme here

Contact Us

We Are Johnson Controls

frick ir
york
Sabroe