Network Security Controller, CK721_A

Intelligent Network Controller Solutions

Explore a variety of network controllers that can communicate between your security management system and thousands of doors, windows, stairways and more.
​Your facilities may have hundreds — or even thousands — of doors, windows, elevators, stairways and more. Our intelligent network controllers work seamlessly with our P2000 security management system to communicate with all of these control points. 
Features and Benefits

The following products offer a range of features to meet a variety of customer needs:

S321-IP Intelligent Network Controller

  • Uses standard IP communications protocol.
  • Can monitor and control two fully configured doors.
  • Modular design for easy installation on a flat surface, DIN rail or specified UL-listed enclosure. 

CK721-A Intelligent Network Controller

  • Handles high-volume, high-speed traffic through host security management systems.
  • Can monitor and control up to 64 doors or terminals through downstream reader and I/O modules.
  • Can be programmed remotely or via its own interface.

CKM-EP2500 Authentic Mercury Intelligent Network Controller

  • Advanced, open-platform controller.
  • Can monitor and control up to 64 doors or terminals through downstream reader and I/O modules over two downstream RS-485 ports and Ethernet.
  • Can use third-party wireless and hardwired locks such as Assa Abloy® Aperio®, and Schlage® AD-Series.

CKM-EP1501 Authentic Mercury Intelligent PoE Network Controller

  • Advanced, open-platform controller.
  • Can monitor and control a single door locally and up to 17 doors and additional I/O using downstream RS-485 or Ethernet modules.
  • Can use third-party wireless and hardwired locks such as Assa Abloy Aperio and Schlage AD-Series.
  • Can be powered by a standard power supply or PoE.
  • Can be mounted in a standard triple-gang electrical box.

CKM-EP1502 Authentic Mercury Intelligent Network Controller

  • Advanced, open-platform network controller.
  • Can monitor and control two doors locally and up to 64 doors and additional I/O using downstream RS-485 or Ethernet modules.
  • Can use Assa Abloy Aperio wireless locks.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download