Refrigeration Screw Compressors

Frick® Screw Compressor Drivelines

Rotary Screw Compressors for Tough Applications
As a world leader in refrigeration and gas compression, we engineer Frick® Screw Compressor Drivelines to handle the toughest applications and meet the most important requirements according to API 619 standards. Our screw compressor drivelines are designed to be reliable, accessible and easy to service. We offer the largest range of screw compressors in the world at Johnson Controls. With over 14,500 currently in active service, it’s no wonder our customers appreciate the advanced energy-saving features that really help reduce operating costs.
Features and Benefits
Resources
  • Open-cycle gas compression and closed-cycle refrigeration service
  • Variable volume ratio (Vi) eliminates over/under compression
  • Electric motor, gas engine or steam turbine drive
  • Slide valve for efficient capacity control
  • 72 to 8,212 CFM (122 to 13,952 M3/hr)
  • Up to 6,000 hp (4,474 kW)
  • Designed to conform with API 619
  • Additional features available for highly critical gas-processing applications