York Packaged Equipment

OEM Packaging

Industrial Heat Exchangers & Pressure Vessels
Our packaged heat exchangers and industrial pressure vessels are designed and manufactured with full integration of the operation of every critical unit. As your full performance partner, we offer shell and tube packaged heat exchangers that are easy to clean and include pressure vessels that can withstand high pressure and low temperatures. The packaged equipment is designed to meet the most exacting requirements of the industry.

Features and Benefits
Resources
  • Built and Tested in: Waynesboro, PA; Wuxi, PRC; Sao Paulo, Brazil
  • Easy to Clean; withstands High Pressure and Low Temperatures
  • Shell and Tube Heat Exchangers
  • Flooded, Thermosyphon, and Direct Expansion Evaporators
  • Condensers and Economizers
  • Intercoolers and Aftercoolers
  • Air Cooled and Evaporative Condensers
  • Carbon Steel, Stainless Steel, Copper Alloys
  • Copper Tubes, Aluminum Fins, Carbon Steel Tubes
  • Compliant with Codes (ASME, TEMA, SQLO)

Contact Us

Leave a message
Contact us about Industrial Refrigeration products Contact Us x