Low Charge Central System

FRICK® Low Charge Central System

Significantly reduce ammonia charge. Check out our Video Overview in the Resources section below.
Product Brochure

The FRICK® Low Charge Central System retains the operational efficiency and reliability of a central refrigeration system with the control precision of the FRICK packaged remote distributed condensing (RDC) units.

This configuration results in a total system ammonia charge of approximately 1.5-3 lbm/TR. FRICK offers a complete low charge solution with compressors, evaporators, condensers, and controls.

Features and Benefits
Resources
  • Significantly reduces ammonia charge
  • Lowest total cost of ownership of any low charge system
  • Minimal liquid in occupied space
  • Eases regulatory burden
  • Flexibility: Single and/or two stage, economized, side loads
  • Easy expansion capabilities
  • Capacity redundancy
  • Addresses water scarcity issues without water treatment concerns, with adiabatic or air cooled condensing
  • Ease of system start up after power disruption
  • Multiple heat recovery possibilities
  • Compressor wiring and maintenance are in a much smaller engine room
  • Retains familiar industry components
  • FRICK Factor customization, installation and service