Condensers and Condensing Units

Condensing Solutions That Exceed Expectations

A condensing unit can have a significant impact on the productivity, reliability, and energy efficiency of your building. No matter the scale of your location, we can provide a unit that is highly efficient, sustainable, and serviceable.

Superb performance no matter the scale of your application.
Easy to maintain for reliable and long-lasting performance.
Reduced energy usage lowers your cost of ownership.
Air cooled condenser

VDC Air-cooled Condenser

Versatile condenser for use with any type of compressor for halocarbon refrigerants.

  • Low-speed efficient fans for quiet operation
  • Energy efficient
  • 66 models with a variety of options
 
See Product Details
Air cooled fluid cooler

VDCF Air-cooled Fluid Cooler

Adaptable, efficient, and quiet cooler built for outdoor installation.

  • Flexible operation with water or glycol
  • Low-speed, high-efficiency fans
  • 22 models with a variety of options
 
See Product Details
Air cooled scroll condensing unit

YCUL Air-cooled Scroll Condensing Unit

The perfect match for central air handling with direct expansion cooling coils.

  • Roof or ground-level outdoor installation
  • Mounted on a solid, formed base
  • Environmentally responsible refrigerant
 
See Product Details
air cooled condensing unit

YLUA Air-cooled Scroll Condensing Unit

Ideal for air-conditioning using direct expansion central air handling.

  • Roof or ground-level outdoor installation
  • Higher capacity range
  • High design and off-design efficiencies
 
See Product Details

Stay one step ahead with our news and insights.

See All Insights
Sierra Nevada Brewery
Case Study HVAC Equipment Commercial
Sierra Nevada Brewing Company

Contact Us