YVFA Chiller

YVFA Free Cooling VSD Screw Air-Cooled Chiller

Efficient, Simple and Reliable at 115-380 TR (400-1,340 kW)

Register for our free cooling webinar
Download Specs

The YORK YVFA Free Cooling Air-Cooled Screw Chiller delivers the lowest possible operating cost by combining our legacy of innovation in a packaged design that’s simple to own and operate.

Advanced technologies including a variable speed drive compressor, energy optimized hybrid cooling mode and air to liquid free cooling coils designed by our heat transfer experts are intelligently controlled to maximize efficiency year-round, automatically.

Johnson Controls is the first manufacturer to utilize free-cooling coils that are integrated within the chiller to conserve space and be AHRI certified. 

Features and Benefits
Resources

  • Annual Energy Cost (AEC) tool verifies payback in as little as three years - To confirm that your chiller selection delivers the smallest possible energy footprint, we use an AEC tool to produce a customized report factoring in all key variables — geographic location, building type, operating hours, utility costs and local weather data
  • Simple to operate with packaged controls include single-point convenience -YVFA controls simplify operation with single-point control that easily accommodates process or building changes
  • Reliability from the start - Variable-frequency inverter technology enables a zero-inrush soft start and a high displacement power factor across the entire operating range. Quick Start option achieves full load after a power-loss restart in four minutes or less.
You may be interested in