Air Handling Unit

YORK® Solution Air Handling Units

Design flexibility without full-scale customization.

Not every HVAC system is created equal.  With the YORK® Solution Air Handling unit, you can have flexibility without having to start from scratch.  Get the most out of your HVAC system, work with the industry’s leading HVAC company. 

Features and Benefits
Resources
  • Mass Customization – Air handling units deliver custom-like performance and flexibility as well as being faster and more economical than was previously possible
  • Design Flexibility – Offers variable-aspect-ratio sizing, plus a wide range of component / material choices
  • Faster Delivery – Sophisticated computer engines speed-up the custom-manufacturing process of Johnson Controls air handler units
  • Flexible Factory-Packaged Controls – No more limited control configurations. Designers can now customize them to meet application requirements