Indoor Air Handling Units

Johnson Controls® AMI Modular Air Handling Units

Indoor air handling units that are the perfect solution for schools, hospitals and commercial buildings.

Johnson Controls  AMI modular air handling units set the new standard for quality, flexibility, and competitive pricing.  It maximizes flexibility of selection and installation and is designed to meet the most stringent quality standards of the institutional market, while remaining cost competitive in the light commercial segment of the market.

Features and Benefits
Resources
  • Flexible Cabinet Design – Modular sections to build a unit that fits your specification, can be horizontal or vertical arrangements.
  • Flexible Coil Design – Chilled-water or direct-expansion coil for cooling, hot-water, steam, or electric coil for heating; 2- or 4-pipe.
  • Fan Options – Both direct drive plenum fans and belt drive forward curved fans available.
  • Power components – Variable frequency drive or magnetic motor starters; disconnect switches; main fusing; high-efficiency motors.