Network Solutions

Networked Technology Brings Your Information to One Location for Better Command and Control

Next-generation platforms for added power, connectivity, and centralized control.
From product features to installation or maintenance, we offer a full range of options.
Products and services are highly scalable and can be configured to meet your needs.

Benefits of Network Solutions

Our fire alarm network communicates information among distributed fire alarm control panels, enabling each panel to maintain the status and control of its own points, and monitor and control points physically connected to other network panels. Network solutions are an efficient way to help protect large or complex facilities, allowing, for example, panels to communicate on the evacuation of a specific block of floors versus an entire building.

Networking helps improve survivability; if a single panel loses communication, all remaining panels can still communicate with each other. Our solutions also offer client server capability, creating the ability to monitor activity and remotely view information from a PC with the appropriate software.
 

Additional Benefits:

  • A single system view can deliver better command and control—ideal for large campuses and facilities
  • Each panel maintains the status and control of its own points; each can also monitor and control points physically connected to other network panels
  • Multiple Network Loops are available for campus and other high panel quantity applications
  • Network-wide initiation of alarm silence, acknowledge, and reset; and investigation of status and details of system points and point lists
  • Distributed system operation to ensure excellent continuity
  • Command center that provides centralized network annunciation, historical logging, report generation, and control of fire alarm network points
 

How do Network Solutions help?

Safer

Respond to life-safety events with speed and efficiency.

Smarter

Networking allows nodes to operate together or independently.

Flexible

Networking can help protect simple locations or complex facilities.

We make it easier to find the right choices for your applications.

Contact Us

Solution Portfolio

woman working in front of two computer screens

Integration

Unify multiple systems in your facility to create a true smart building

woman setting up a network system

Networking

Flexible technologies to help you configure and manage your system

workstation with two computer screens

Workstations

Command and control end points for sharing information and to support centralized control

Fire Detection Services

Expert Service Offer
All-inclusive personalized service offering a premium level of ongoing support where life-safety and compliance is critical for operation.
Enhanced Service Offer
A modified service tailored to meet specific or unique requirements for the critical elements of your business.
Advanced Service Offer
A cost-effective and forward-looking service focusing on compliance and incident prevention, along with contingency plans for emergencies.
Essential Service Offer
For organizations where staying compliant is critical, our code and compliance experts will help you always stay up-to-date.
dome

We’re here to help you plan tailored fire safety systems that are configurable, scalable, and automated.

Contact Us

We Are Johnson Controls

Simplex
Zettler
Vigilant
FireClass
Autocall
CWSI
DBE